Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
CHANTO AIR HYDRAULICS
Description
HDR - Hydraulic cylinder (magnetic type)
Bill of material
HDR40x5
SERIES
Series
HDR
BORE
Bore
Φ40
STROKE
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
40.000
50.000
75.000
100.000
mm
ACCESSORIES
Assessories
Nil:Standard
LB:Bracket type
ROD
Rod end thread
Nil:Female thread
B:Male thread
REEDSWITCH
Reed switch
Blank:None
TE-Z73
SENORNUM
Sensor switch number
Blank:None
POS
Position of rod
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices