Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
Company
CHANTO AIR HYDRAULICS
Description
GYB - rodless cylinders
Bill of material
GYB20X100
SERIES
Series
GYB
GYBR
BORE
Bore
20
mm
STROKE
Stroke
mm
POS
Position of rod
mm
RS
Reed switch
Blank
mm
SQ
Switch quantity
Blank
mm
A
8
mm
B
36
mm
C
27
mm
D
21.4
mm
E
2.0
mm
F
13
mm
G
7.5
mm
H
20.0
mm
I
28
mm
J
6.0
mm
K
8
mm
L
66
mm
MM
M4X0.7
mm
N
18.0
mm
NA
24
mm
NN
M20X1.5
mm
R
12
mm
S
106
mm
T
11
mm
W
50
mm
X
25
mm
ZZ
132
mm
P
Rc(PT)1/8''
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices