Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 7
Company
CHANTO AIR HYDRAULICS
Description
FC-L - Flow control
Bill of material
FC-1012L M12X1.25
BORE
Applicable bore size
40
mm
MODEL
Model
FC-1012L
MXP
MxP(thread)
M12X1.25
mm
B
44
mm
C
19
mm
D
28
mm
E
26
mm
F
0
mm
K
24.0
mm
L
35
mm
T
5
mm
J
9
mm
G
8.0
mm
H
17
mm
N
12.0
mm
U
Allowable ecentricity
0.75
mm
ILLUSTRATION
Illustration
Fig-5
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices